![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351043-WEB-R.jpg)
Legrand Steel Perimeter Trunking End Cap White 110mm x 63mm
Legrand
Legrand Steel Perimeter Trunking End Cap White 110mm x 63mm
REF. MP351043
EAN.
3414970694881
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 110 mm |
---|---|
Depth | 63 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | No |
Type of fastening | Snap on |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION