![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351307-WEB-R.jpg)
Legrand Steel Perimeter Trunking External 90° Bend Body with Offset Opening White 170mm x 63mm
Legrand
Legrand Steel Perimeter Trunking External 90° Bend Body with Offset Opening White 170mm x 63mm
REF. MP351307
EAN.
3414970695772
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 170 mm |
---|---|
Depth | 63 mm |
Number of covers | 0 |
Cover width 1 | 79 mm |
Symmetric | No |
Model | Base unit |
Angle | 0-90 ° |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION