![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351250-WEB-R.jpg)
Legrand Steel Perimeter Trunking Internal 90° Bend Lid White
Legrand
Legrand Steel Perimeter Trunking Internal 90° Bend Lid White
REF. MP351250
EAN.
3414970695567
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Inner corner |
---|---|
Mounting method cover | Inner lying |
Width | 79 mm |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION