![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351177-WEB-R.jpg)
Legrand Steel Perimeter Trunking Offset Universal Internal/External 90° Bend Lid White 170mm x 63mm
Legrand
Legrand Steel Perimeter Trunking Offset Universal Internal/External 90° Bend Lid White 170mm x 63mm
REF. MP351177
EAN.
3414970695284
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 170 mm |
---|---|
Depth | 63 mm |
Model | Asymmetric |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Continuously galvanized |
Colour | White |
RAL-number | 9010 |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION