![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351409-WEB-R.jpg)
Legrand Steel Perimeter Trunking Riser Body 170mm x 38mm x 2m Length
Legrand
Legrand Steel Perimeter Trunking Riser Body 170mm x 38mm x 2m Length
REF. MP351409
EAN.
3414970696014
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 38 mm |
---|---|
Width | 170 mm |
Length | 2000 mm |
Useful cross section | 6137 mm² |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized |
Suitable for circuit integrity | No |
Transparent | No |
---|---|
Number of permanent partitions | 3 |
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | None |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION