![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351075-WEB-R.jpg)
Legrand Steel Perimeter Trunking Tolerance Cover Strap White 130mm x 63mm
Legrand
Legrand Steel Perimeter Trunking Tolerance Cover Strap White 130mm x 63mm
REF. MP351075
EAN.
3414970694997
Price on request
Product available in
8 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 130 mm |
---|---|
Suitable for depth of wall duct | 63 mm |
Cover width | 79 mm |
Model | Duct joint cover |
Shape | Symmetric |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION