![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351515-WEB-R.jpg)
Legrand Steel Perimeter Trunking Wall Flange Closure Plate White 130mm x 63mm
Legrand
Legrand Steel Perimeter Trunking Wall Flange Closure Plate White 130mm x 63mm
REF. MP351515
EAN.
3414970696243
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 25 mm |
---|---|
Depth | 65 mm |
Model | Symmetric |
Mounting method duct | Wall |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION