![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412158-LEGRAND.jpg)
Legrand Three Phase Solid Core Current Transformer 400/5 4VA
Legrand
Legrand Three Phase Solid Core Current Transformer 400/5 4VA
REF. 412158
EAN.
3414970593573
£405.29
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 3-phase current converter set |
---|---|
Rated primary current | 400 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 4 VA |
Power consumption | 4 W |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
---|---|
Calibrated | Yes |
With shock protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION