![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-044240-WEB-R.jpg)
Legrand Transformer Single Phase 230/400V 24/48V 2500VA
OPEN TRANSFORMERS
Legrand
Legrand Transformer Single Phase 230/400V 24/48V 2500VA
REF. 044240
EAN.
3245060442408
£1,728.18
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 24-24 V |
Secondary voltage 2 | 48-48 V |
Rated apparent power | 2500 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 1.89 % |
Width | 300 mm |
Height | 292 mm |
Depth | 171 mm |
Degree of protection (IP) | Other |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Documents
3 documents
Technical guide
Instruction manual
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION