![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-CAP-WEB-GEN-R.jpg)
Legrand Underfloor Duct End Cap 225mm x 25mm
Legrand
Legrand Underfloor Duct End Cap 225mm x 25mm
REF. AFU3915
EAN.
5012774101970
Discount family : C14
£19.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 225 mm |
---|---|
Height | 25 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | Yes |
---|---|
Suitable for subfloor duct overhead closed | No |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION