![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-CAP-WEB-GEN-R.jpg)
Legrand Underfloor Duct End Cap 300mm x 38mm
Legrand
Legrand Underfloor Duct End Cap 300mm x 38mm
REF. AFU3155
EAN.
5012774101710
Discount family : C14
£21.10
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 300 mm |
---|---|
Height | 38 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | Yes |
---|---|
Suitable for subfloor duct overhead closed | No |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION