![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-CLAMP-WEB-GEN-R.jpg)
Legrand Underfloor Duct Spare Saddle Clamp 150mm x 25mm
Legrand
Legrand Underfloor Duct Spare Saddle Clamp 150mm x 25mm
REF. AFU2612
EAN.
5012774101178
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Duct width | 150 mm |
---|---|
Duct height | 25 mm |
Model | Bracket |
Suitable for expansion joint | No |
Material | Steel |
---|---|
Surface protection | Galvanized |
With potential equalization | No |
Documents
1 document
Catalogue page
SELECT AN ACTION