Legrand Underfloor Duct Spare Saddle Clamp 300mm x 25mm
Legrand
Legrand Underfloor Duct Spare Saddle Clamp 300mm x 25mm
REF. AFU3112
EAN.
5012774101550
Discount family : C14
£16.63
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Duct width | 300 mm |
---|---|
Duct height | 25 mm |
Model | Bracket |
Suitable for expansion joint | No |
Material | Steel |
---|---|
Surface protection | Galvanized |
With potential equalization | No |
Documents
1 document
Catalogue page
SELECT AN ACTION