![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036009-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 456mm x 356mm
Lina 12.5
Legrand
Lina 12.5 Enclosure Mounting Plate Perforated 456mm x 356mm
REF. 036009
EAN.
3245060360092
£38.52
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 500 mm |
---|---|
Width | 400 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION