Acquia Team testing14 Skip to main content
Logo print

Lina 12.5 Enclosure Mounting Plate Perforated 656mm x 456mm

Lina 12.5 Legrand

Lina 12.5 Enclosure Mounting Plate Perforated 656mm x 456mm

REF. 036031 EAN. 3245060360313
£67.37 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 700 mm
Width 500 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

Documents

2 documents
1 document
3D Autocad
036031.dwg dwg (0.29 Mo)

5th July 2024.9