![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036042-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 956mm x 756mm
Lina 12.5
Legrand
Lina 12.5 Enclosure Mounting Plate Perforated 956mm x 756mm
REF. 036042
EAN.
3245060360429
£151.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1000 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION