![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036784-LEGRAND-1000.jpg)
Lina 25 Enclosure Crosspiece 743mm
Lina 25
Legrand
Lina 25 Enclosure Crosspiece 743mm
REF. 036784
EAN.
3245060367848
£8.42
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/15 mm |
---|---|
Material | Steel |
Surface protection | Chromated |
Punch shape | Long-slot |
Drill hole distance centrically | 723 mm |
---|---|
Material thickness | 1.5 mm |
Length | 743 mm |
Height | 15 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION