![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Lina 25 Enclosure Sectioned Uprights 737mm (Set of 2)
Lina 25
Legrand
Lina 25 Enclosure Sectioned Uprights 737mm (Set of 2)
REF. 036155
EAN.
3245060361556
£25.91
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1000 mm |
Suitable for enclosure building height | 800 mm |
Suitable for enclosure building depth | 400 mm |
Width | 29 mm |
Height | 737 mm |
---|---|
Depth | 17 mm |
Max. load capacity | 120 kg |
Material | Metal |
Colour | Zinc |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION