![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-036151-WEB-R.jpg)
Lina 25 Enclosure Sectioned Uprights 937mm (Set of 2)
Lina 25
Legrand
Lina 25 Enclosure Sectioned Uprights 937mm (Set of 2)
REF. 036156
EAN.
3245060361563
£30.61
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1000 mm |
Suitable for enclosure building depth | 400 mm |
Width | 29 mm |
Height | 937 mm |
---|---|
Depth | 17 mm |
Max. load capacity | 180 kg |
Material | Metal |
Colour | Zinc |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION