![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-036242-WEB-L.jpg)
Marina GRP Enclosure Depth Adjustment Kit
Marina
Legrand
Marina GRP Enclosure Depth Adjustment Kit
REF. 036242
EAN.
3245060362423
£13.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 40 mm |
Height | 50 mm |
---|---|
Depth | 35 mm |
Max. load capacity | 144 kg |
Material | Metal |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION