![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036297-LEGRAND.jpg)
Marina GRP Enclosure Roof 800mm x 463mm
Marina
Legrand
Marina GRP Enclosure Roof 800mm x 463mm
REF. 036297
EAN.
3245060362973
£352.92
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 794 mm |
Height | 129 mm |
Depth | 521 mm |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION