![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/049682-LEGRAND-1000.jpg)
MaxiRex D Plus Time Switch 230V AC 2 x 16A 24 Hour 7 Day 2 Channel
MaxiRex
Legrand
MaxiRex D Plus Time Switch 230V AC 2 x 16A 24 Hour 7 Day 2 Channel
REF. 049682
EAN.
4010957496821
£191.19
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Panel mounting 72x72 mm |
---|---|
Number of channels | 2 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in years | 6 |
Accuracy per day | 1 s |
Text guidance in display | No |
External programming | No |
With memory card | No |
60 min program | No |
24 h program | Yes |
Weekly program | Yes |
Annual program | No |
Holiday program | No |
Impulse program | No |
Cycle program | No |
Astro program | No |
Random program | No |
Hour meter | No |
Mains synchronous | No |
---|---|
Quartz controlled | Yes |
Radio-controlled | No |
Radio-controlled (DCF77) | No |
GPS (global positioning system) | No |
Contact type | Change-over contact (NO/NC) |
Shortest switching time channel 1 | 1 min |
Shortest switching time channel 2 | 1 min |
Number of memory locations | 28 |
Automatic switching summer-/winter time | Yes |
Suitable for manual operation | Yes |
External pushbutton input | No |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 8 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Height | 110 mm |
Depth | 44 mm |
Contains Batteries and/or Accumulator | Yes |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION