![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/E4/E49-BTICINO-1000.jpg)
MyHOME 2 DIN 27V DC 0.6A BUS Power Supply Unit
MyHOME
Bticino
MyHOME 2 DIN 27V DC 0.6A BUS Power Supply Unit
REF. E49
EAN.
8012199972817
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
---|---|
With LED indication | Yes |
Bus voltage stockable | No |
Number of integrated choke coils | 0 |
Number of lines to feed | 1 |
Max. output current | 600 mA |
Connected object | No |
Documents
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION