![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F4/F411U2-BTICINO-3000.jpg)
MyHOME 2 DIN BUS Controller 2 Output 10A with Neutral Connection
MyHOME
Bticino
MyHOME 2 DIN BUS Controller 2 Output 10A with Neutral Connection
REF. F411U2
EAN.
8005543533871
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Other |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
---|---|
Number of digital inputs | 1 |
Max. switching power | 1000 W |
Max. number of switching contacts | 4 |
Rated operating voltage | 27-27 V |
With bus connection | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Lighting management |
Documents
1 document
Technical Sheet
SELECT AN ACTION