![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-F422-WEB-R.jpg)
MyHOME 2 DIN SCS-SCS Gateway Extension
MyHOME
Bticino
MyHOME 2 DIN SCS-SCS Gateway Extension
REF. F422
EAN.
8012199490854
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
---|---|
Width | 35.6 mm |
Height | 105 mm |
Depth | 30.35 mm |
Operating / setting temperature | 5-55 °C |
Storage temperature | -25-70 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.5-1.5 mm² |
Connected object | No |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | Yes |
Connectable by Internet box | No |
Documents
1 document
Technical Sheet
SELECT AN ACTION