![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-E56-WEB-R.jpg)
MyHOME 6 DIN 27V DC 1.2A BUS Power Supply Unit
MyHOME
Bticino
MyHOME 6 DIN 27V DC 1.2A BUS Power Supply Unit
REF. E56
EAN.
8005543693629
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
With LED indication | No |
Max. output current | 1200 mA |
Secondary voltage | 27 V |
Width | 105 mm |
Height | 90 mm |
Depth | 65 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
Nominal voltage | 110-240 V |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal |
Connected object | No |
Documents
1 document
Instruction manual
SELECT AN ACTION