![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F4/F429-BTICINO-1000.jpg)
MyHOME 6 DIN DALI Controller for Dimming 8 Output
MyHOME
Bticino
MyHOME 6 DIN DALI Controller for Dimming 8 Output
REF. F429
EAN.
8012199850542
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
Demounting protection | No |
With LED indication | Yes |
---|---|
Updateable | No |
Operating voltage | 230-230 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Documents
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION