![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4669KM1-BTICINO-1000.jpg)
MyHOME BUS/SCS Cable 1000m
MyHOME
Bticino
MyHOME BUS/SCS Cable 1000m
REF. L4669KM1
EAN.
8005543489215
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Nominal cross section conductor | 0.35 mm² |
Diameter conductor | 1.95 mm |
Conductor category | Class 2 = stranded |
Number of cores | 12 |
Material core insulation | Polyvinyl chloride (PVC) |
Core identification | Colour |
With protective conductor | No |
Max. conductor temperature | 70 °C |
Screen | No |
Drain wire | No |
Protective barrier | None |
---|---|
Armouring/reinforcement | None |
Material outer sheath | Polyvinyl chloride (PVC) |
Colour outer sheath | Grey |
Low smoke according to EN IEC 61034-2 | No |
Outer diameter approx. | 5.6 mm |
Permitted cable outer temperature during assembling/handling | -15-70 °C |
Permitted cable outer temperature after assembling without vibration | -15-70 °C |
Nominal voltage U0 | 300 V |
Nominal voltage U | 500 V |
Documents
1 document
Technical Sheet
SELECT AN ACTION