![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/3477-BTICINO-1000.jpg)
MyHOME Flush Mounting Box Contact Interface
MyHOME
Bticino
MyHOME Flush Mounting Box Contact Interface
REF. 3477
EAN.
8012199653136
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Wall duct |
Width in number of modular spacings | 2 |
Model | Expansion |
---|---|
With LED indication | Yes |
Number of inputs | 2 |
With bus connection | Yes |
Input voltage drive | No |
Input current drive | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Documents
1 document
Technical Sheet
1 document
Product Environmental Profile
SELECT AN ACTION