![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F5/F523-BTICINO-1000.jpg)
MyHOME Load Shedding 16A Controller
MyHOME
Bticino
MyHOME Load Shedding 16A Controller
REF. F523
EAN.
8005543404317
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Energy meter |
Connection type | Direct |
---|---|
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Connected object | No |
Documents
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION