![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F4/F450-BTICINO-1000.jpg)
MyHOME Open/BACnet Gateway
MyHOME
Bticino
MyHOME Open/BACnet Gateway
REF. F450
EAN.
8005543488430
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Ethernet interface |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
---|---|
Visualization | No |
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | No |
Programming way | Smartphone apps |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Documents
4 documents
Technical Sheet
Instruction manual
Technical guide
Technical guide
SELECT AN ACTION