![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F4/F430R3V10-BTICINO-1000.jpg)
MyHOME Temperature Control DIN Rail Actuator with 3 Relays and 2 x 0-10V Outputs for Fan Coil Control
MyHOME
Bticino
MyHOME Temperature Control DIN Rail Actuator with 3 Relays and 2 x 0-10V Outputs for Fan Coil Control
REF. F430R3V10
EAN.
8005543502846
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | No |
---|---|
Max. number of switching contacts | 3 |
Rated current | 4 A |
Rated operating voltage | 240-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Thermal comfort management |
Documents
1 document
Technical Sheet
SELECT AN ACTION