![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034211-LEGRAND-1000.jpg)
Nylbloc 24A Terminal Strip 12 Way 2.5mm² Black
Nylbloc
Legrand
Nylbloc 24A Terminal Strip 12 Way 2.5mm² Black
REF. 034211
EAN.
3245060342111
£3.26
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
---|---|
Closing plate required | No |
Colour | Black |
Transparent | No |
Documents
1 document
Catalogue page
5 documents
Agreement
VDE-40018574
(0.88 Mo)
Agreement
IMQ-EN640
(0.6 Mo)
Agreement
NF-650672A
(0.18 Mo)
Product Environmental Profile
Agreement
AENOR-030/000810
(0.62 Mo)
SELECT AN ACTION