![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034003-LEGRAND-1000.jpg)
Nylbloc Line Tap with Feet 2mm² x 25mm² (Supplied in Strip)
Nylbloc
Legrand
Nylbloc Line Tap with Feet 2mm² x 25mm² (Supplied in Strip)
REF. 034003
EAN.
3245060340032
£68.75
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 25-25 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 16-16 mm² |
Connectable conductor cross section solid-core | 25-25 mm² |
Connectable conductor cross section multi-wired | 25-25 mm² |
Rated current In | 100 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 228 mm |
Height | 30 mm |
Depth | 29 mm |
Closing plate required | No |
Colour | Grey |
Transparent | No |
Documents
1 document
Catalogue page
SELECT AN ACTION