![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034004-LEGRAND-1000.jpg)
Nylbloc Line Tap with Feet 2mm² x 35mm² (Supplied in Strip)
Nylbloc
Legrand
Nylbloc Line Tap with Feet 2mm² x 35mm² (Supplied in Strip)
REF. 034004
EAN.
3245060340049
£83.37
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 35-35 mm² |
Connectable conductor cross section solid-core | 35-35 mm² |
Connectable conductor cross section multi-wired | 35-35 mm² |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
---|---|
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
Closing plate required | No |
Colour | Grey |
Transparent | No |
Documents
1 document
Catalogue page
SELECT AN ACTION