![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034042-LEGRAND-1000.jpg)
Nylbloc Non-Shear Hexagonal Head Line Tap with Feet 2mm² x 18mm²
Nylbloc
Legrand
Nylbloc Non-Shear Hexagonal Head Line Tap with Feet 2mm² x 18mm²
REF. 034042
EAN.
3245060340421
£6.38
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 18-18 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 10-10 mm² |
Connectable conductor cross section solid-core | 16-16 mm² |
Connectable conductor cross section multi-wired | 16-16 mm² |
Rated current In | 119 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Other |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 46 mm |
Height | 41 mm |
Depth | 22.3 mm |
Closing plate required | No |
Colour | Black |
Transparent | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION