![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-052101-WEB-R.jpg)
P17 Tempra 16A 230V 2 Pole + Earth Plug to 13A British Standard Socket Adaptor
P17 Tempra
Legrand
P17 Tempra 16A 230V 2 Pole + Earth Plug to 13A British Standard Socket Adaptor
REF. 052101
EAN.
3245060521011
£30.97
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IPX0 |
---|---|
Connection system | Screwed terminal |
Cable entry | Other |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION