![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/555122-LEGRAND-1000.jpg)
P17 Tempra Pro IP44 16A 100/130V AC 3 Pole + Earth Straight Plug Plastic
P17 Tempra Pro
Legrand
P17 Tempra Pro IP44 16A 100/130V AC 3 Pole + Earth Straight Plug Plastic
REF. 555122
EAN.
3245065551228
£7.24
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 110 V (50+60 Hz) yellow |
Clock hour position | 10 h |
Identification colour | Yellow |
RAL-number | 1018 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documents
2 documents
Technical Sheet
Instruction manual
2 documents
Catalogue page
Catalogue chart
4 documents
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
CQC-CQC
(1.29 Mo)
Agreement
IMQ-CA02.05955
(0.35 Mo)
Product Environmental Profile
SELECT AN ACTION