P17 Tempra Pro IP44 32A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
P17 Tempra Pro
Legrand
P17 Tempra Pro IP44 32A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Plastic
REF. 555281
EAN.
3245065552812
£23.30
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 110 V (50+60 Hz) yellow |
Number of poles | 3 |
Clock hour position | 4 h |
Identification colour | Yellow |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
Documents
2 documents
Technical Sheet
Instruction manual
2 documents
Catalogue page
Catalogue chart
2 documents
3D Autocad
BIM file
4 documents
Product Environmental Profile
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
IMQ-CA02.05951
(0.42 Mo)
Agreement
CCC-CQC2016010203837678
(3.45 Mo)
SELECT AN ACTION