Plexo IP55 Weatherproof Box Mounting Plate 265mm x 174mm
Plexo
Legrand
Plexo IP55 Weatherproof Box Mounting Plate 265mm x 174mm
REF. 035092
EAN.
3245060350925
£18.05
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 250 mm |
---|---|
Width | 142 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION