![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-035094-WEB-R.jpg)
Plexo IP55 Weatherproof Box Mounting Plate 359mm x 265mm
Plexo
Legrand
Plexo IP55 Weatherproof Box Mounting Plate 359mm x 265mm
REF. 035094
EAN.
3245060350949
£66.16
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 326 mm |
---|---|
Width | 258 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION