![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035810-LEGRAND-1000.jpg)
Plexo Weatherproof Box Mounting Plate 130mm x 130mm
Plexo
Legrand
Plexo Weatherproof Box Mounting Plate 130mm x 130mm
REF. 035810
EAN.
3245060358105
£13.15
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130 mm |
---|---|
Height | 130 mm |
Depth | 1.5 mm |
Material | Steel |
---|---|
Surface finishing | Galvanized |
Colour | Stainless steel |
Documents
1 document
Catalogue page
SELECT AN ACTION