![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035812-LEGRAND-1000.jpg)
Plexo Weatherproof Box Mounting Plate 180mm x 140mm
Plexo
Legrand
Plexo Weatherproof Box Mounting Plate 180mm x 140mm
REF. 035812
EAN.
3245060358129
£16.62
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Height | 140 mm |
Depth | 1.5 mm |
Material | Steel |
---|---|
Surface finishing | Galvanized |
Colour | Stainless steel |
Documents
1 document
Technical guide
1 document
Catalogue page
SELECT AN ACTION