![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/601987-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 3 Row 54 Module 622mm x 448mm x 161mm
Plexo³
Legrand
Plexo³ IP65 Weatherproof Enclosure 3 Row 54 Module 622mm x 448mm x 161mm
REF. 601987
EAN.
3245066019871
Discount family : C61
£213.28
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 157 mm |
Built-in height | 618 mm |
Built-in width | 444 mm |
Inner depth | 48.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 622 mm |
Width | 448 mm |
Depth | 161 mm |
Enclosure capacity (Nb of modules) | 54 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -15-55 °C |
Storage temperature | -15-55 °C |
Fitted with rainproof plate protection | No |
Documents
3 documents
Technical Sheet
Workshop book
Technical guide
1 document
Catalogue page
1 document
BIM file
SELECT AN ACTION