Plexo³ Weatherproof Enclosure Perforated Plate 12 Module
Plexo³
Legrand
Plexo³ Weatherproof Enclosure Perforated Plate 12 Module
REF. 001962
EAN.
3245060019624
Discount family : C61
£45.58
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 236 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Colour | Other |
Halogen free | Yes |
Documents
2 documents
Workshop book
Instruction manual
1 document
Catalogue page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION