![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-001964-WEB-R.jpg)
Plexo³ Weatherproof Enclosure Plain Faceplate 12 Module
Plexo³
Legrand
Plexo³ Weatherproof Enclosure Plain Faceplate 12 Module
REF. 001964
EAN.
3245060019648
Discount family : C61
£23.51
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 227.5 mm |
---|---|
Height | 148.5 mm |
Suitable for enclosure building width | 448 mm |
Suitable for enclosure building height | 822 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Untreated |
Degree of impact strength (IK) | IK09 |
---|---|
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Colour | Grey |
RAL-number | 746 |
Halogen free | Yes |
Label space/information surface | No |
Documents
SELECT AN ACTION