Acquia Team testing14 Skip to main content
Logo print

Plexo³ Weatherproof Enclosure Plain Faceplate 18 Module

Plexo³ Legrand

Plexo³ Weatherproof Enclosure Plain Faceplate 18 Module

REF. 001965 EAN. 3245060019655
Discount family : C61
£25.33 / 1 piece Product available in 2 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 335.5 mm
Height 148.5 mm
Suitable for enclosure building width 450 mm
Suitable for enclosure building height 822 mm
Number of height units 1
Material Plastic
Surface finishing Untreated
Operating / setting temperature -20-50 °C
Storage temperature -20-70 °C
Colour Grey
RAL-number 746
Label space/information surface No

Documents

1 document
Workshop book
1 document
1 document
Agreement
OC / CB-654748 (0.36 Mo)

5th July 2024.9