![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MGRx-WEBGEN-L.jpg)
Salamandre 1 Compartment Pre-Galvanised Steel Distribution Trunking 150mm x 75mm x 3m Length
Salamandre
Legrand
Salamandre 1 Compartment Pre-Galvanised Steel Distribution Trunking 150mm x 75mm x 3m Length
REF. MGR63
EAN.
5012774581888
Discount family : C02
£215.01
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 75 mm |
Length | 3000 mm |
Number of compartments | 1 |
Connector | Integrated connector |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
With cover | Yes |
Mounting method cover | Spagnolet |
---|---|
Tamperproof | No |
Suitable for use in an IP30 system | Yes |
Suitable for use in an IP4X system | Yes |
Suitable for use in an IP54 system | No |
Suitable for use in an IP55 system | No |
Suitable for use in an IPXXD system | No |
Suitable for distribution trunking system | Yes |
Suitable for lighting trunking system | No |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION