![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-TX25-WEB-R.jpg)
Salamandre Distribution Trunking Screwdriver for Tamperproof Screw
Salamandre
Legrand
Salamandre Distribution Trunking Screwdriver for Tamperproof Screw
REF. TX25
EAN.
5019102031893
Discount family : C02
£234.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Size (TX) | 25 |
---|---|
Blade length | 125 mm |
Blade diameter | 5 mm |
Total length | 247 mm |
With bore hole | Yes |
Insulated | No |
Isolation protection 1000 V | No |
Material handle | Plastic |
Grip design | 2-components |
---|---|
Type of shaft | Round |
With anti-roll protection | No |
Cap rotatable | No |
Blade material | Other |
Surface protection blade | Nickel-plated |
Weight | 70 g |
VDE tested | No |
Documents
1 document
Catalogue page
SELECT AN ACTION