![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-T304-WEB-F.jpg)
Salamandre Distribution Trunking Tamperproof Screw M5 x 8mm
Salamandre
Legrand
Salamandre Distribution Trunking Tamperproof Screw M5 x 8mm
REF. T304
EAN.
5012774583325
Discount family : C02
£1.13
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 4.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Button head |
Countersunk head | No |
Thread size (metric) | 5 |
Length to bottom side head | 8 mm |
Thread length | 8 mm |
Full thread | Yes |
Screwing system | Torx |
Pitch thread | 0.8 mm |
---|---|
Thread type | Metric |
Left-handed thread | No |
Head diameter | 10 mm |
Head height | 3.12 mm |
With flange | No |
With nut | No |
With washer | No |
Self-locking | Yes |
Colour | Zinc |
Documents
1 document
Catalogue page
SELECT AN ACTION